
Brand: Wiegmann
Catalog ID: N412362608CDSS
Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 2pt latch system.
Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.
Catalog Number
N412362608CDSS
Color
Brushes Stainless Steel
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth Grained
Knockouts
No
Latches Type
2-Point
Listings
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Type
Enclosure
UPC
786725862702
Cubic Capacity
7488 cu.in
Depth
8 in
Height
36 in
Weight
77 lb
Width
26 in
Cable Entry
NO
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R,12,13,4,4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1