HUBBELL CANADA
Image of N412302608CSSSTD N412 Single Door Slope-Top Disconnect Ultimate 30X26X8 304 Stainless Steel

N412 Single Door Slope-Top Disconnect Ultimate 30X26X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412302608CSSSTD

N412 Single Door Slope-Top Disconnect Ultimate 30X26X8 304 Stainless Steel

30X26X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Stream

Catalog Number

N412302608CSSSTD

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

No

Finish Type

  • Smooth Grained Stainless

Knockouts

No

Latches Type

2-Point

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725864638

Dimensions

Cubic Capacity

6240 cu.in

Depth

8 in

Height

30 in

Weight

61 lb

Width

26 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1