HUBBELL CANADA
Image of N412161208CSSST N412 Single Door Slope-Top Ultimate 16X12X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 16X12X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412161208CSSST

N412 Single Door Slope-Top Ultimate 16X12X8 304 Stainless Steel

16X12X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412161208CSSST

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725864119

Dimensions

Actual Depth

9.75 in

Cubic Capacity

1536 cu.in

Depth

8 in

Height

16 in

Weight

23 lb

Width

12 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1