HUBBELL CANADA
Image of N412242008CSSST N412 Single Door Slope-Top Ultimate 24X20X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 24X20X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412242008CSSST

N412 Single Door Slope-Top Ultimate 24X20X8 304 Stainless Steel

24X20X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present.

Catalog Number

N412242008CSSST

Color

Brushes Stainless Steel

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Listings

  • cULus
  • IEC 60529

Mounting Type

Mounting Holes

Number of Holes

4

Type

Enclosure

UPC

786725864171

Dimensions

Cubic Capacity

3840 cu.in

Depth

8 in

Height

24 in

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

Configuration

Knockouts

No

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

8