HUBBELL CANADA
Image of N412242412CSSST N412 Single Door Slope-Top Ultimate 24X24X12 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 24X24X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412242412CSSST

N412 Single Door Slope-Top Ultimate 24X24X12 304 Stainless Steel

24X24X12 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412242412CSSST

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725864195

Dimensions

Actual Depth

13.75 in

Actual Width

24.06 in

Cubic Capacity

6912 cu.in

Depth

12 in

Height

24 in

Weight

59 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1