HUBBELL CANADA
Image of N412302408CSSST N412 Single Door Slope-Top Ultimate 30X24X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 30X24X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412302408CSSST

N412 Single Door Slope-Top Ultimate 30X24X8 304 Stainless Steel

30X24X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412302408CSSST

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725864201

Dimensions

Actual Depth

9.8 in

Actual Height

30 in

Actual Width

24.1 in

Cubic Capacity

5760 cu.in

Depth

8 in

Height

30 in

Weight

58 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1