
Brand: Wiegmann
Catalog ID: N4122424203PTC
Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
Application
Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Catalog Number
N4122424203PTC
Color
EU RoHS Indicator
No
Finish Type
Knockouts
No
Latches Type
3-Point Keylocking/Padlocking
Listings
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Type
Enclosure
UPC
786725869336
Actual Depth
21.75 in
Actual Height
26.5 in
Actual Width
24.06 in
Cubic Capacity
11520 cu.in
Depth
20 in
Height
24 in
Weight
78 lb
Width
24 in
Cable Entry
NO
Certified Listed
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1