HUBBELL CANADA
Image of PBSS3 N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBSS3

N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water
  • PBSS Series designed for areas where serious corrosion problems exist.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.

Catalog Number

PBSS3

EU RoHS Indicator

Yes

Knockouts

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Pushbutton Number of Holes

3

Pushbutton Size

30.5 MM

Type

Enclosure

UPC

786725433155

Dimensions

Actual Depth

2.81 in

Actual Width

3.25 in

Depth

3 in

Height

8 in

Pushbutton Size

30.5 MM

Weight

3 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Holes

3

Pushbutton Number of Holes

3

Logistics

Carton Quantity

1