HUBBELL CANADA
Image of PBXD4SS N4X 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.8 304 Stainless Steel

N4X 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBXD4SS

N4X 30.5 MM 4 Deep Pushbutton Enclosure 10X4X4.8 304 Stainless Steel

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD4SS

EU RoHS Indicator

No

Knockouts

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

4

Pushbutton Number of Holes

4

Pushbutton Size

30.5 MM

Type

Enclosure

UPC

786725845712

Dimensions

Actual Depth

4.81 in

Actual Length

4.81 in

Depth

5 in

Height

10 in

Pushbutton Size

30.5 MM

Weight

6 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Holes

4

Pushbutton Number of Holes

4

Logistics

Carton Quantity

1