
Brand: Wiegmann
Catalog ID: SSJWL454
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Elbow
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWL454
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
45 Degree Elbow
Knockouts
Material
Stainless Steel
Type
Fitting
UPC
786725481408
Actual Depth
7.5 in
Actual Height
5.5 in
Actual Length
7.5 in
Actual Width
7.5 in
Depth
8 in
Height
6 in
Weight
3 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1