HUBBELL CANADA
Image of SSN4D7472243PT N4X Double Door Floor-Mount 3-Point Handle 74X72X24 304 Stainless Steel

N4X Double Door Floor-Mount 3-Point Handle 74X72X24 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D7472243PT

N4X Double Door Floor-Mount 3-Point Handle 74X72X24 304 Stainless Steel

This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

  • This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments
  • It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

General

Application

Designed to house electrical and electronic controls, components and instruments in wet corrosive environments. Typical applications for these enclosures include dairies, breweries, waste water, coastal, food processing and /or activites that may require

Catalog Number

SSN4D7472243PT

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

3-Point Padlocking Handle

Material

Stainless Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D-3PT

Type

Enclosure

UPC

786725865727

Dimensions

Cubic Capacity

189696 cu.in

Depth

78 in

Height

32 in

Weight

685 lb

Width

76 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1