HUBBELL CANADA
Image of SSN4D746012 N4X Double Door Floor-Mount Clamp 74X60X12 304 Stainless Steel

N4X Double Door Floor-Mount Clamp 74X60X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D746012

N4X Double Door Floor-Mount Clamp 74X60X12 304 Stainless Steel

Clamp 74X60X12 304 Stainless Steel

General

Application

This two door enclosure provides industry leading protection for systems incorporating large compnents or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical

Catalog Number

SSN4D746012

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D

Type

Enclosure

UPC

786725860869

Dimensions

Cubic Capacity

83776 cu.in

Depth

77 in

Height

16 in

Weight

505 lb

Width

68 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1