HUBBELL CANADA
Image of SSN4366012WF3PT N4X Double Door Wall-Mount 3 Point Handle 36X60X12 304 Stainless Steel

N4X Double Door Wall-Mount 3 Point Handle 36X60X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4366012WF3PT

N4X Double Door Wall-Mount 3 Point Handle 36X60X12 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

General

Application

SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp

Catalog Number

SSN4366012WF3PT

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

3-Point Padlocking Handle

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Series

SSN4-WF3PT

Type

Enclosure

UPC

786725870493

Dimensions

Cubic Capacity

32984 cu.in

Depth

38 in

Height

14 in

Weight

177 lb

Width

62 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1