
Brand: Wiegmann
Catalog ID: SSJWFF4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWFF4
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
Flexible
Knockouts
Material
Stainless Steel
Type
Fitting
UPC
786725481804
Actual Depth
5.88 in
Actual Width
5.88 in
Depth
6 in
Height
8 in
Weight
3 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1