HUBBELL CANADA
Image of BN4100804CHSSA N4X JIC Continuous Hinge 10X8X4 316 Stainless Steel

N4X JIC Continuous Hinge 10X8X4 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4100804CHSSA

N4X JIC Continuous Hinge 10X8X4 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4100804CHSSA

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Knockouts

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSSA

Type

Enclosure

UPC

786725700103

Dimensions

Actual Depth

12.63 in

Actual Height

4.25 in

Actual Width

12.63 in

Cubic Capacity

676 cu.in

Depth

13 in

Height

4 in

Weight

9 lb

Width

13 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

84