HUBBELL CANADA
Image of BN4121005CHAL N4X JIC Continuous Hinge 12X10X5 Aluminum

N4X JIC Continuous Hinge 12X10X5 Aluminum

Brand: Wiegmann

Catalog ID: BN4121005CHAL

N4X JIC Continuous Hinge 12X10X5 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Designed as an instrument housing or junction box for electrical, electronic or pneumatic components
  • It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4121005CHAL

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Material

Aluminum

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHAL

Type

Enclosure

UPC

786725376803

Dimensions

Actual Depth

12.5 in

Actual Height

6.5 in

Actual Width

10.5 in

Cubic Capacity

1001 cu.in

Depth

13 in

Height

7 in

Weight

5 lb

Width

11 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

63