HUBBELL CANADA
Image of BN4060404CHSSA N4X JIC Continuous Hinge 6X4X4 316 Stainless Steel

N4X JIC Continuous Hinge 6X4X4 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4060404CHSSA

N4X JIC Continuous Hinge 6X4X4 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4060404CHSSA

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSSA

Type

Enclosure

UPC

786725842766

Dimensions

Actual Height

4.25 in

Actual Width

5.44 in

Cubic Capacity

140 cu.in

Depth

7 in

Height

4 in

Weight

12 lb

Width

5 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

240