HUBBELL CANADA
Image of BN4080603CHAL N4X JIC Continuous Hinge 8X6X3.5 Aluminum

N4X JIC Continuous Hinge 8X6X3.5 Aluminum

Brand: Wiegmann

Catalog ID: BN4080603CHAL

N4X JIC Continuous Hinge 8X6X3.5 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Designed as an instrument housing or junction box for electrical, electronic or pneumatic components
  • It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4080603CHAL

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Material

Aluminum

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHAL

Type

Enclosure

UPC

786725376766

Dimensions

Actual Depth

8.5 in

Actual Width

6.5 in

Cubic Capacity

252 cu.in

Depth

9 in

Height

4 in

Weight

2 lb

Width

7 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

144