
Brand: Wiegmann
Catalog ID: SSJWRB64C
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWRB64C
Color
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Stainless Steel
Type
Accessory
UPC
786725482955
Actual Height
2.5 in
Actual Length
7 in
Depth
7 in
Height
3 in
Weight
2 lb
Width
5 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
UL Listed
Yes
Knockouts
Carton Quantity
1