HUBBELL CANADA
Image of SSN4302412A N4X Single Door Wall-Mount Clamp 30X24X12 316 Stainless Steel

N4X Single Door Wall-Mount Clamp 30X24X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4302412A

N4X Single Door Wall-Mount Clamp 30X24X12 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4302412A

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725848225

Dimensions

Actual Depth

26.5 in

Cubic Capacity

10044 cu.in

Depth

27 in

Height

12 in

Weight

69 lb

Width

31 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1