HUBBELL CANADA
Image of SSN4363012 N4X Single Door Wall-Mount Clamp 36X30X12 304 Stainless Steel

N4X Single Door Wall-Mount Clamp 36X30X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4363012

N4X Single Door Wall-Mount Clamp 36X30X12 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4363012

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4

Type

Enclosure

UPC

786725376506

Dimensions

Cubic Capacity

16380 cu.in

Depth

39 in

Height

14 in

Weight

98 lb

Width

30 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

3