HUBBELL CANADA
Image of SSN4603616 N4X Single Door Wall-Mount Clamp 60X36X16 304 Stainless Steel

N4X Single Door Wall-Mount Clamp 60X36X16 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4603616

N4X Single Door Wall-Mount Clamp 60X36X16 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4603616

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4

Type

Enclosure

UPC

786725848386

Dimensions

Actual Width

38.5 in

Cubic Capacity

43524 cu.in

Depth

62 in

Height

18 in

Weight

210 lb

Width

39 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1