
Brand: Wiegmann
Catalog ID: SSJWS4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Telescope
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWS4
Color
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Telescope
Knockouts
Material
Stainless Steel
Type
Fitting
UPC
786725481552
Actual Depth
13.5 in
Depth
14 in
Height
5 in
Weight
7 lb
Width
5 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4X
Knockouts
Carton Quantity
1
Pallet Quantity
1