
Brand: Burndy
Catalog ID: NA14A2N
Application
Substation
Catalog Number
NA14A2N
Clamping Element Design
Body and Cap
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.62 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810078624
UPC 14 Digit GTIN
00781810078624
Dimension - B Length fraction
3-1/4 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
1.41 in
Dimension - Height inch
3.12 in
Dimension - Height mm
79.2 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.63 in
Dimension - Pad Width inch
1.62 in
Dimension - Width inch
2.80 in
Dimension - Width mm
71 mm
Conductor - AL Tube Std Size
3/4 IPS
Conductor - AL Tube Std Size Range
3/4 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/4 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.62 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4