HUBBELL CANADA
Image of NA15A2N NA15A2N, Al Terminal, Bolted, 1" IPS, 2-Hole

NA15A2N, Al Terminal, Bolted, 1" IPS, 2-Hole

Brand: Burndy

Catalog ID: NA15A2N

NA15A2N, Al Terminal, Bolted, 1" IPS, 2-Hole

  • Type NA-A Aluminum Terminals for Tube to Pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • When properly used, this item does not require use of bimetallic plates, contact Burndy Technical Support for recommendations
  • One-wrench installation

General

Application

Substation

Catalog Number

NA15A2N

Clamping Element Design

Body and Cap

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.88 x 3 - 2 holes

UPC

781810003732

UPC 14 Digit GTIN

00781810003732

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.50 in

Dimension - Height fraction

3-3/8

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Hole Size fraction

9/16

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.88 in

Dimension - Width fraction

3-1/16 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Conductor Related

Conductor - AL Tube Std Size

1 IPS

Conductor - AL Tube Std Size Range

1 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.88 x 3 - 2 holes

Logistics

Carton Quantity

1