HUBBELL CANADA
Image of NA15A4NCG3 NA15A4NCG3, Substation - Aluminum Bolted Terminal

NA15A4NCG3, Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NA15A4NCG3

Substation Connectors.

  • Type NA-A Aluminum Terminals for Tube to Pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • When properly used, this item does not require use of bimetallic plates, contact Burndy Technical Support for recommendations
  • One-wrench installation

General

Application

Substation

Catalog Number

NA15A4NCG3

Clamping Element Design

Body and Cap

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

90 Degree

UPC

621945169166

UPC 14 Digit GTIN

00621945169166

Dimensions

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

6.75 in

Dimension - Height mm

171.5 mm

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.50 in

Dimension - Width inch

3.06 in

Dimension - Width mm

78 mm

Conductor Related

Conductor - AL Tube Std Size

1 IPS

Conductor - AL Tube Std Size Range

1 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

1