
Brand: Burndy
Catalog ID: NA17A4N
Aluminum alloy terminal for joining copper or aluminum tube to coppper or aluminum pad
Application
For tube to Pad
Catalog Number
NA17A4N
Clamping Element Design
Body and Cap
EU RoHS Indicator
Contact Manufacturer
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Type
NA-A
UPC
781810003749
UPC 14 Digit GTIN
00781810003749
Dimension - B Length fraction
4 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
1.76 in
Dimension - Height fraction
3-7/8
Dimension - Height inch
3.88 in
Dimension - Height mm
98.6 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in
Dimension - Width fraction
3-11/16 in
Dimension - Width inch
3.64 in
Dimension - Width mm
92 mm
Conductor - AL Tube Std Size
1 1/2 IPS
Conductor - AL Tube Std Size Range
1 1/2 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
1 1/2 IPS IPS
Conductor - Copper Tube Std Size Range
1 1/2 IPS IPS
Conductor Type
Number of Conductors
1
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Carton Quantity
4