HUBBELL CANADA
Image of NA19A4N NA19A4N, Substation - Aluminum Bolted Terminal, 2-1/2" Al Pipe, 4-Hole

NA19A4N, Substation - Aluminum Bolted Terminal, 2-1/2" Al Pipe, 4-Hole

Brand: Burndy

Catalog ID: NA19A4N

Aluminium Bolted Terminal, Tube to Flat, 2 1/2" Al Pipe, 4 Pad Holes, 230 kV.

  • Type NA-A Aluminum Terminals for Tube to Pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • When properly used, this item does not require use of bimetallic plates, contact Burndy Technical Support for recommendations
  • One-wrench installation

General

Application

Substation

Catalog Number

NA19A4N

Clamping Element Design

Body and Cap

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3.75 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810003770

UPC 14 Digit GTIN

00781810003770

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.19 in

Dimension - Height fraction

5

Dimension - Height inch

4.97 in

Dimension - Height mm

126.2 mm

Dimension - Hole Size fraction

9/16

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.75 in

Dimension - Width fraction

5 in

Dimension - Width inch

5.00 in

Dimension - Width mm

127 mm

Conductor Related

Conductor - AL Tube Std Size

2 1/2 IPS

Conductor - AL Tube Std Size Range

2 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

2 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3.75 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

2