
Brand: Burndy
Catalog ID: NA22A4N
Application
Substation
Catalog Number
NA22A4N
Clamping Element Design
Body and Cap
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
5.26 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810119518
UPC 14 Digit GTIN
00781810119518
Dimension - B Length fraction
6 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
2.94 in
Dimension - Height fraction
6-1/4
Dimension - Height inch
6.22 in
Dimension - Height mm
158 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.62 in
Dimension - Pad Width inch
5.25 in
Dimension - Width fraction
6-5/8 in
Dimension - Width inch
6.62 in
Dimension - Width mm
168 mm
Conductor - AL Tube Std Size
4 IPS
Conductor - AL Tube Std Size Range
4 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
4 IPS IPS
Conductor - Copper Tube Std Size Range
4 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
5.26 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1