
Brand: Burndy
Catalog ID: NA22ACG4
Application
Substation
Catalog Number
NA22ACG4
Clamping Element Design
Body and Cap
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Orientation
Straight
UPC
621945238428
UPC 14 Digit GTIN
00621945238428
Dimension - D inch
3.75 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
6.22 in
Dimension - Height mm
158 mm
Dimension - N inch
0.88 in
Dimension - Pad Width inch
3.50 in
Dimension - Width inch
6.14 in
Dimension - Width mm
156 mm
Conductor - AL Tube Std Size
4 IPS
Conductor - AL Tube Std Size Range
4 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
4 IPS IPS
Conductor - Copper Tube Std Size Range
4 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1