
Brand: Connector Manufacturing (CMC)
Catalog ID: NACC4-4S
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
NACC4-4S
Material
Aluminum
UPC
192663086009
Dimensions
2.4 in x 1.06 in x 1.12 in
Height
1.12 in
Length
2.4 in
Width
1.06 in
Voltage Rating
600 V
Conductor Range
#4 AWG to #14 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No