HUBBELL CANADA
Image of NAH342N NAH342N, 2-Hole Substation Cu Cable to Pad, 1/0 Sol-500 kcmil

NAH342N, 2-Hole Substation Cu Cable to Pad, 1/0 Sol-500 kcmil

Brand: Burndy

Catalog ID: NAH342N

Cast Copper alloy terminal, 1/0 Sol.-500 kcmil, 5.88 in Length, Cable to Pad.

  • High copper alloy reversible cap terminal for joining a wide range of cable to equipment pads
  • Tongue is side-formed to provide adequate clearance and terminal is designed for 1-wrench installation

General

Application

Substation

Catalog Number

NAH342N

Clamping Element Design

Body and Cap

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Sub Brand

SUBSTATION CONNECTOR

Type

NAH

UPC

781810002254

UPC 14 Digit GTIN

00781810002254

Dimensions

Dimension - B Length fraction

2-31/50 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-19/50 in

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

2 x 3

Dimension - Pad Width inch

2.00 in

Dimension - Width fraction

2-14/25 in

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1