HUBBELL CANADA
Image of NCTS14IDC Nano-Quick Control Connectors, Female Straight 4 Wire, IDC
Image of NCTS14IDC Nano-Quick Control Connectors, Female Straight 4 Wire, IDC
Discontinued

Nano-Quick Control Connectors, Female Straight 4 Wire, IDC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NCTS14IDC

Nano-Quick Control Connectors, Female Straight 4 Wire, IDC

Allows field installation of control connector. Insulation Displacement Contacts do not require stripped conductors, greatly speeding installation.

  • Strain Relief Bushing Protects terminations
  • Wire Guide For virtually toolless termination
  • Copper Alloy insulation displacement contacts
  • Rugged, Nickel-plated Hardware prevents corrosion

Insulation Displacement

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

NCTS14IDC

Color

Black

Item Type

Female Straight Plug

Performance

  • Electrical - Amperage - 3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Voltage Rating - 32VAC/DC
  • Electrical - Wire Range - #22 AWG max., #24 AWG min
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Specifications

  • Contact Materials - Copper Alloy
  • Contact Plating - Tin over Nickel
  • Housing - Polyester Elasomer, Black
  • Strain Relief Bushing - Neoprene, Black
  • Wire Guide - Nylon 6/6, Gray

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226651

Dimensions

Diameter Live Part

.38"

Weight

0.05 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E1

Operational

Performance

  • Electrical - Amperage - 3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Voltage Rating - 32VAC/DC
  • Electrical - Wire Range - #22 AWG max., #24 AWG min
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

25