
Brand: Wiegmann
Catalog ID: HS10102
HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
HS10102
Color
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Series
HS and S Series Wireway
Type
Wireway
UPC
786725883592
Dimensions
24 in x 10 in x 10 in
Height
10 in
Length
24 in
Weight
23 lb
Width
10 in
Certified Listed
cULus
Nema Rating
1
Knockouts
Yes
Carton Quantity
1