HUBBELL CANADA
Image of LJWF6 NEMA 1 Lay-In Cut-Off 6X6 Carbon Steel - Gray

NEMA 1 Lay-In Cut-Off 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWF6

NEMA 1 Lay-In Cut-Off 6X6 Carbon Steel - Gray

6X6 Carbon Steel - Gray

General

Catalog Number

LJWF6

Color

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725328567

Dimensions

Depth

16.5 in

Height

7.625 in

Weight

11 lb

Width

7.625 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1