HUBBELL CANADA
Image of R0402 NEMA 1 Reducer (HS/S Series Wireway) 4X2.5 in. Carbon Steel - Gray

NEMA 1 Reducer (HS/S Series Wireway) 4X2.5 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: R0402

NEMA 1 Reducer (HS/S Series Wireway) 4X2.5 in. Carbon Steel - Gray

Reducer fitting is compatible with HS and S Series Wireway

General

Catalog Number

R0402

Color

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725391752

Dimensions

Actual Depth

1.25 in

Depth

1 in

Height

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1