HUBBELL CANADA
Image of SL020290 NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SL020290

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL020290

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Series

HS and S Series Wireway

Type

Accessory

UPC

786725390595

Dimensions

Actual Depth

7.91 in

Depth

8 in

Height

2 in

Weight

3 lb

Width

2 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Logistics

Carton Quantity

1

Pallet Quantity

126