HUBBELL CANADA
Image of JWSC22 NEMA 12 Feed Through Swivel Nipple 2.5X2.5 Carbon Steel - Gray

NEMA 12 Feed Through Swivel Nipple 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWSC22

NEMA 12 Feed Through Swivel Nipple 2.5X2.5 Carbon Steel - Gray

2.5X2.5 Carbon Steel - Gray

General

Catalog Number

JWSC22

Color

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725320967

Dimensions

Depth

4.44 in

Height

6.25 in

Weight

1 lb

Width

4.44 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1