HUBBELL CANADA
Image of HW-N3R302008CH NEMA 3R Continuous Hinge Twist Latch 30X20X8 Fiberglass-Opaque
* Representative image
Image of HW-N3R302008CH NEMA 3R Continuous Hinge Twist Latch 30X20X8 Fiberglass-Opaque

NEMA 3R Continuous Hinge Twist Latch 30X20X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N3R302008CH

NEMA 3R Continuous Hinge Twist Latch 30X20X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

Product details

General

Catalog Number

HW-N3R302008CH

Color

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857500

Dimensions

Actual Depth

9.89 in

Actual Height

32.86 in

Actual Width

20.99 in

Cubic Capacity

6930 cu.in

Depth

10 in

Height

33 in

Weight

36 lb

Width

21 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1