HUBBELL CANADA
Image of LOH100806 NEMA 3R Lift-Off Hinge 10X8X6 Carbon Steel - Gray

NEMA 3R Lift-Off Hinge 10X8X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LOH100806

NEMA 3R Lift-Off Hinge 10X8X6 Carbon Steel - Gray

General

Application

  • Designed for use as wiring boxes and junction boxes. Provides protection in
  • outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

LOH100806

Color

EU RoHS Indicator

No

Material

Carbon Steel

Mounting Method

Wall Mount

UPC

786725407309

Dimensions

Depth

6 in

Height

10 in

Width

8 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Listed

EU RoHS Indicator

No

Nema Rating

NEMA 3R

Configuration

Mounting Method

Wall Mount

Logistics

Carton Quantity

1