HUBBELL CANADA
Image of LOH121206 NEMA 3R Lift-Off Hinge 12X12X6 Carbon Steel - Gray

NEMA 3R Lift-Off Hinge 12X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LOH121206

NEMA 3R Lift-Off Hinge 12X12X6 Carbon Steel - Gray

General

Application

  • Designed for use as wiring boxes and junction boxes. Provides protection in
  • outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

LOH121206

Color

EU RoHS Indicator

No

Material

Carbon Steel

Mounting Method

Wall Mount

UPC

786725407408

Dimensions

Depth

6 in

Height

12 in

Width

12 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Listed

EU RoHS Indicator

No

Nema Rating

NEMA 3R

Configuration

Mounting Method

Wall Mount

Logistics

Carton Quantity

1