
Brand: Wiegmann
Catalog ID: LOH161206
Application
Catalog Number
LOH161206
Color
EU RoHS Indicator
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407453
Depth
6 in
Height
16 in
Weight
16 lb
Width
12 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1
Pallet Quantity
24