
Brand: Wiegmann
Catalog ID: LOH161606
Application
Catalog Number
LOH161606
Color
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407507
Depth
6 in
Height
16 in
Weight
16 lb
Width
16 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1