HUBBELL CANADA
Image of LOH201606 NEMA 3R Lift-Off Hinge 20X16X6 Carbon Steel - Gray

NEMA 3R Lift-Off Hinge 20X16X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LOH201606

NEMA 3R Lift-Off Hinge 20X16X6 Carbon Steel - Gray

General

Application

  • Designed for use as wiring boxes and junction boxes. Provides protection in
  • outdoor installations against rain, sleet, and snow, or indoors against dripping water.

Catalog Number

LOH201606

Color

EU RoHS Indicator

No

Material

Carbon Steel

Mounting Method

Wall Mount

UPC

786725407552

Dimensions

Depth

6 in

Height

20 in

Width

16 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Listed

EU RoHS Indicator

No

Nema Rating

NEMA 3R

Configuration

Mounting Method

Wall Mount

Logistics

Carton Quantity

1