
Brand: Wiegmann
Catalog ID: LOH202008
Application
Catalog Number
LOH202008
Color
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725407606
Depth
8 in
Height
20 in
Weight
38 lb
Width
20 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1