HUBBELL CANADA
Image of HW-N4X1PB-22 NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 6X4X4 Fiberglass-Opaque

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 6X4X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X1PB-22

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 6X4X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Single 22mm pushbutton hole
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

General

Catalog Number

HW-N4X1PB-22

Color

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Pushbutton Number of Holes

1

Pushbutton Size

22 MM

Series

InLine

Type

Enclosure

UPC

786725856831

Dimensions

Cubic Capacity

96 cu.in

Depth

4 in

Height

6 in

Pushbutton Size

22 MM

Weight

2 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Pushbutton Number of Holes

1

Logistics

Carton Quantity

1

Pallet Quantity

330