HUBBELL CANADA
Image of HW-N4X3PB NEMA 4X 30MM Pushbutton Enclosure (3-Pushbutton) 6X4X4 Fiberglass-Opaque

NEMA 4X 30MM Pushbutton Enclosure (3-Pushbutton) 6X4X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X3PB

NEMA 4X 30MM Pushbutton Enclosure (3-Pushbutton) 6X4X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Three 30mm pushbutton holes
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

General

Catalog Number

HW-N4X3PB

Color

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Pushbutton Number of Holes

3

Pushbutton Size

30 MM

Series

InLine

Type

Enclosure

UPC

786725856787

Dimensions

Cubic Capacity

96 cu.in

Depth

4 in

Height

6 in

Pushbutton Size

30 MM

Weight

2 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Pushbutton Number of Holes

3

Logistics

Carton Quantity

1

Pallet Quantity

300