
Brand: Wiegmann
Catalog ID: HW-CC80604CHQR
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-CC80604CHQR
Color
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725856213
Cubic Capacity
192 cu.in
Depth
4 in
Height
8 in
Weight
3 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
128