HUBBELL CANADA
Image of HW-N4X302412CH NEMA 4X Continuous Hinge Twist Latch 30X24X12 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 30X24X12 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X302412CH

NEMA 4X Continuous Hinge Twist Latch 30X24X12 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X302412CH

Color

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857722

Dimensions

Actual Depth

13.79 in

Actual Height

33.41 in

Actual Width

26.32 in

Cubic Capacity

8640 cu.in

Depth

12 in

Height

30 in

Weight

54 lb

Width

24 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1