HUBBELL CANADA
Image of HW-N4X603616CH NEMA 4X Continuous Hinge Twist Latch 60X36X16 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 60X36X16 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X603616CH

NEMA 4X Continuous Hinge Twist Latch 60X36X16 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X603616CH

Color

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857791

Dimensions

Actual Depth

18.12 in

Actual Height

63.5 in

Actual Width

36.5 in

Cubic Capacity

42624 cu.in

Depth

18 in

Height

64 in

Weight

155 lb

Width

37 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1